SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU2 | DMA | CLA | Pipeline Protected | |
---|---|---|---|---|---|---|---|---|
Instance | Structure | |||||||
AdcaRegs | ADC_REGS | ADCA_BASE | 0x0000_7400 | YES | YES | - | YES | YES |
AdcbRegs | ADC_REGS | ADCB_BASE | 0x0000_7480 | YES | YES | - | YES | YES |
AdccRegs | ADC_REGS | ADCC_BASE | 0x0000_7500 | YES | YES | - | YES | YES |
AdcdRegs | ADC_REGS | ADCD_BASE | 0x0000_7580 | YES | YES | - | YES | YES |
AdcaResultRegs | ADC_RESULT_REGS | ADCARESULT_BASE | 0x0000_0B00 | YES | YES | YES | YES | - |
AdcbResultRegs | ADC_RESULT_REGS | ADCBRESULT_BASE | 0x0000_0B20 | YES | YES | YES | YES | - |
AdccResultRegs | ADC_RESULT_REGS | ADCCRESULT_BASE | 0x0000_0B40 | YES | YES | YES | YES | - |
AdcdResultRegs | ADC_RESULT_REGS | ADCDRESULT_BASE | 0x0000_0B60 | YES | YES | YES | YES | - |