SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
The CLB Output X-BAR has eight outputs that are routed to the GPIO module. CLB Output X-BAR architecture is identical to the architecture of the GPIO Output X-BAR. First, determine the signals that can be passed to the GPIO by referencing Table 17-6.
Mux | 0 | 1 | 2 | 3 |
---|---|---|---|---|
G0 | CLB1_OUT0 | CLB5_OUT0 | Reserved | Reserved |
G1 | CLB1_OUT1 | CLB5_OUT1 | Reserved | Reserved |
G2 | CLB1_OUT2 | CLB5_OUT2 | Reserved | Reserved |
G3 | CLB1_OUT3 | CLB5_OUT3 | Reserved | Reserved |
G4 | CLB1_OUT4 | CLB5_OUT4 | Reserved | Reserved |
G5 | CLB1_OUT5 | CLB5_OUT5 | Reserved | Reserved |
G6 | CLB1_OUT6 | CLB5_OUT6 | Reserved | Reserved |
G7 | CLB1_OUT7 | CLB5_OUT7 | Reserved | Reserved |
G8 | CLB2_OUT0 | CLB6_OUT0 | Reserved | Reserved |
G9 | CLB2_OUT1 | CLB6_OUT1 | Reserved | Reserved |
G10 | CLB2_OUT2 | CLB6_OUT2 | Reserved | Reserved |
G11 | CLB2_OUT3 | CLB6_OUT3 | Reserved | Reserved |
G12 | CLB2_OUT4 | CLB6_OUT4 | Reserved | Reserved |
G13 | CLB2_OUT5 | CLB6_OUT5 | Reserved | Reserved |
G14 | CLB2_OUT6 | CLB6_OUT6 | Reserved | Reserved |
G15 | CLB2_OUT7 | CLB6_OUT7 | Reserved | Reserved |
G16 | CLB3_OUT0 | CLB7_OUT0 | Reserved | Reserved |
G17 | CLB3_OUT1 | CLB7_OUT1 | Reserved | Reserved |
G18 | CLB3_OUT2 | CLB7_OUT2 | Reserved | Reserved |
G19 | CLB3_OUT3 | CLB7_OUT3 | Reserved | Reserved |
G20 | CLB3_OUT4 | CLB7_OUT4 | Reserved | Reserved |
G21 | CLB3_OUT5 | CLB7_OUT5 | Reserved | Reserved |
G22 | CLB3_OUT6 | CLB7_OUT6 | Reserved | Reserved |
G23 | CLB3_OUT7 | CLB7_OUT7 | Reserved | Reserved |
G24 | CLB4_OUT0 | CLB8_OUT0 | Reserved | Reserved |
G25 | CLB4_OUT1 | CLB8_OUT1 | Reserved | Reserved |
G26 | CLB4_OUT2 | CLB8_OUT2 | Reserved | Reserved |
G27 | CLB4_OUT3 | CLB8_OUT3 | Reserved | Reserved |
G28 | CLB4_OUT4 | CLB8_OUT4 | Reserved | Reserved |
G29 | CLB4_OUT5 | CLB8_OUT5 | Reserved | Reserved |
G30 | CLB4_OUT6 | CLB8_OUT6 | Reserved | Reserved |
G31 | CLB4_OUT7 | CLB8_OUT7 | Reserved | Reserved |