SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
For multichannel selection operation, the assignment of channels to the XCERs depends on whether 32 or 128 channels are individually selectable by the XMCME bit, as shown in Table 34-53. The table shows which block of channels is assigned to each XCER that is used. For each XCER, the table shows which channel is assigned to each of the bits.
Number of Selectable Channels |
Block Assignments | Channel Assignments | ||
---|---|---|---|---|
XCERx | Block Assigned | Bit in XCERx | Channel Assigned | |
32 (XMCME = 0) |
XCERA | Channels n to (n + 15) | XCE0 | Channel n |
XCE1 | Channel (n + 1) | |||
XCE2 | Channel (n + 2) | |||
: | : | |||
When XMCM = 01b or 10b, the block of channels is chosen with the XPABLK bits. When XMCM = 11b, the block is chosen with the RPABLK bits. | XCE15 | Channel (n + 15) | ||
XCERB | Channels m to (m + 15) | XCE0 | Channel m | |
XCE1 | Channel (m + 1) | |||
XCE2 | Channel (m + 2) | |||
: | : | |||
When XMCM = 01b or 10b, the block of channels is chosen with the XPBBLK bits. When XMCM = 11b, the block is chosen with the RPBBLK bits. | XCE15 | Channel (m + 15) | ||
128 (XMCME = 1) |
XCERA | Block 0 | XCE0 | Channel 0 |
XCE1 | Channel 1 | |||
XCE2 | Channel 2 | |||
: | : | |||
XCE15 | Channel 15 | |||
XCERB | Block 1 | XCE0 | Channel 16 | |
XCE1 | Channel 17 | |||
XCE2 | Channel 18 | |||
: | : | |||
XCE15 | Channel 31 | |||
XCERC | Block 2 | XCE0 | Channel 32 | |
XCE1 | Channel 33 | |||
XCE2 | Channel 34 | |||
: | : | |||
XCE15 | Channel 47 | |||
XCERD | Block 3 | XCE0 | Channel 48 | |
XCE1 | Channel 49 | |||
XCE2 | Channel 50 | |||
: | : | |||
XCE15 | Channel 63 | |||
XCERE | Block 4 | XCE0 | Channel 64 | |
XCE1 | Channel 65 | |||
XCE2 | Channel 66 | |||
: | : | |||
XCE15 | Channel 79 | |||
XCERF | Block 5 | XCE0 | Channel 80 | |
XCE1 | Channel 81 | |||
XCE2 | Channel 82 | |||
: | : | |||
XCE15 | Channel 95 | |||
XCERG | Block 6 | XCE0 | Channel 96 | |
XCE1 | Channel 97 | |||
XCE2 | Channel 98 | |||
: | : | |||
XCE15 | Channel 111 | |||
XCERH | Block 7 | XCE0 | Channel 112 | |
XCE1 | Channel 113 | |||
XCE2 | Channel 114 | |||
: | : | |||
XCE15 | Channel 127 |