SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
Table 31-2 details a comparison between the F2838x ESC IP Core implementation and the Beckhoff's ET1100 ESC.
Feature | F2838x ESC | Beckhoff ET1100 |
---|---|---|
Transmission Speed | 100Mbit/s | 100Mbit/s |
Number of Ports | 2 (MII Only) | 4 (MII or EBUS) |
FMMUs | 8 | 8 |
SyncManagers | 8 | 8 |
RAM (KByte) | 16KB | 8KB |
Distributed Clocks | Yes, 64-bit | Yes, 64-bit |
EBUS Support | No | Yes |
Process Data Interfaces (PDI) | 16-bit ASYNC | Digital I/O SPI 8-bit ASYNC/SYNC 16-bit ASYNC/SYNC |