SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
The XPHASE bit (see Table 34-54) determines whether the transmit data frame has one or two phases.
Register | Bit | Name | Function | Type | Reset Value | |
---|---|---|---|---|---|---|
XCR2 | 15 | XPHASE | Transmit phase number | R/W | 0 | |
Specifies whether the transmit frame has 1 or 2 phases. | ||||||
XPHASE = 0 | Single-phase frame | |||||
XPHASE = 1 | Dual-phase frame |