SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
SYNC0/SYNC1 generation modes can generate various waveform patterns to create different trigger conditions. The SYNC0/1 signals are routed to the CLB, which can make conditional and delay based waveforms. Using the CLB, these signals can be processed for additional uses based on the application.
Additionally, this integration also allows routing SYNC0/1 signals with or without processing to other destinations within the device that are not explicitly connected. Details of the CLB input mux selects are explained in the Configurable Logic Block (CLB) chapter.