SPRUIJ3B November   2018  – April 2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Overview
    2. 1.2 Purpose and Scope
  3. 2Hardware and Software Overview
    1. 2.1 Hardware Connections Overview – DRV8320RS + TMS320F28004xC
    2. 2.2 Connection Details
    3. 2.3 LED Lights
    4. 2.4 Interfacing DRV8320RS and TMS320F280049C LaunchPad
  4. 3Getting Started
    1. 3.1 Install the MotorControl SDK
    2. 3.2 Hardware Setup
  5. 4References
  6. 5Revision History

Interfacing DRV8320RS and TMS320F280049C LaunchPad

The DRV8320RS device has 40 pins with different functions. These pins are interfaced with the LAUNCHXL-F280049C, which is mapped appropriately to receive the functionality of the BoosterPack plug-in module. These 40 pins are grouped into 4 ports. Table 2-1 lists the interfacing of these ports with the TMS320F280049C device.

Table 2-1 J1 BOOSTXL-DRV8320RS Pin Connections
BOOSTXL-DRV8320RS Function LAUNCHXL-F280049 Site1 Function LAUNCHXL-F280049 Site2 Function Description
J1 Header
1 3.3 V 3.3 V 3.3 V 3.3 V LaunchPad supply
2 PGA Ground PGA1/3/5_GND PGA2/6/6_ Current sense ground
3 Enable GPIO13 GPIO28 Logic low to enter a low-power sleep mode
4 nFault GPIO40 GPIO29 Pulled logic low during a fault condition
5
6
7 SPI Clock GPIO56 (SPI CLK) GPIO22 Clock source for SPI
8
9
10
Table 2-2 J2 BOOSTXL-DRV8320RS Pin Connections
J2 Header BOOSTXL-DRV8320RS Function LAUNCHXL-F280049 Site1 Function LAUNCHXL-F280049 Site2 Function Description
20 Ground Ground Ground Device Ground
19 nSCS GPIO57 GPIO27 Active low enables serial interface communication
18
17
16
15 SDI GPIO16 (SPI MOSI) GPIO24 Data input to DRV832xx
14 SDO GPIO17 (SPI MISO) GPIO31 Data output from DRV832xx
13
12
11
Table 2-3 J3 BOOSTXL-DRV8320RS Pin Connections
J3 Header BOOSTXL-DRV8320RS Function LAUNCHXL-F280049 Site1 Function LAUNCHXL-F280049 Site2 Function Description
21
22 Ground Ground Ground Device Ground
23 Voltage sense A ADCINA5 ADCINA6 Sensing A phase voltage
24 Voltage sense B ADCINB0 ADCINA2 Sensing B phase voltage
25 Voltage sense C ADCINC2 ADCINC14 Sensing C phase voltage
26 Voltage sense VM ADCINB1 ADCINC1 Sensing VM voltage
27 Current sense C PGA1_IN PGA4_IN Sensing A phase current
28 Current sense B PGA3_IN PGA6_IN Sensing B phase current
29 Current sense A PGA5_IN PGA2_IN Sensing C phase current
30 DAC bias input DACB_OUT DACA_OUT Voltage Bias for phase current measurement
Table 2-4 J4 BOOSTXL-DRV8320RS Pin Connections
J4 Header BOOSTXL-DRV8320RS Function LAUNCHXL-F280049 Site1 Function LAUNCHXL-F280049 Site2 Function Description
40 INHA GPIO10 GPIO0 High-side gate driver control input.
39 INLA GPIO11 GPIO1 Low-side gate driver control input.
38 INHB GPIO8 GPIO6 High-side gate driver control input.
37 INLB GPIO9 GPIO7 Low-side gate driver control input.
36 INHC GPIO4 GPIO2 High-side gate driver control input.
35 INLC GPIO5 GPIO3 Low-side gate driver control input.
34
33
32
31 LED GPIO25 GPIO32 User-controlled LED