SPRUIQ4 May 2019 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S
Table 3-4 shows the headers and connectors available onboard.
Headers and Connectors | Description |
---|---|
[M3] – JP1 | 15-V DC power supply jack adaptor |
[M9] – JP1 | 15-V DC power supply jack adaptor |
[Main] – H1 | 180-pin HSEC connector slot for control processor card |
[Main] – H2 | 5-pin header for QEP |
[Main] – H3 | 4 × 2 header for Resolver |
[Main] – H4 | 4 × 2 header Sin Cos |
[Main] – H5 | 3-pin CAN connector |
[Main] – H6 | 4 × 2 header for EnDat / BiSS |
[Main] – H7 | 180-pin HSEC connector slot for real time connectivity processor card |
[Main] – H8 | 180-pin HSEC connector slot for functional safety processor card |
[Main] – H9 | 2-pin header for Safe Torque Off (STO) |
[Main] – H10 | 3-pin header for DAC |
[Main] – H13 | 20-pin header compatible with position encoder TI designs such as Interface to an EnDat 2.2 Position Encoder (TIDU368) |
[Main] – H14 | 2-pin power supply header for position encoder TI designs |
[Main] – H15 | 8-pin header compatible with position encoder TI designs such as Interface to an EnDat 2.2 Position Encoder (TIDU368) |
[Main] – P1 | 3-pin AC power cord adaptor |
[Main] – TB1 | 3-pin connector for 3-phase motor terminals |