SPRUIQ4 May 2019 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S
Table 3-3 shows the various jumpers and switch connections available onboard.
Jumpers and Switches | Description |
---|---|
[Main] – J1 | Connect Vdc to power supply module M2 |
[Main] – J2 | Connect Vdc to power supply module M8 |
[Main] – J3 to J5 | Jumpers to bring out linear regulator block M3 voltages to HOT and COLD sections |
[Main] – J6 to J8 | Jumpers to bring out linear regulator block M9 voltages to HOT and COLD sections |
[Main] – J9 | Jumper to enable connectivity and functional safety processors to shutdown the inverter |
[Main] – J10 | Connects GPIO to EnDat Clock |
[Main] – J12 | Do Not Populate |
[Main] – J13 | Connect SPISTE to ground |
[Main] – J14-17 | Do Not Populate |
[Main] – J18 | Populate between (1-2) : Connects Encoder data out (En-Do-1 to the processor) |
[Main] – J19 to J21 | GND headers for probe access |
[M3] – SW1 | Select 15-V supply from JP1 or onboard from M2 to generate 5 V and 3.3 V |
[M9] – SW1 | Select 15-V supply from JP1 or onboard from M8 to generate 5 V and 3.3 V |
[M4] – J1 to J4 | DC-bus voltage sense scaling jumpers, DNP for voltage greater than 100 V |