The following are USB features which are not
supported in the current device:
- OTG 3.0 functionality
- HSIC (High Speed Inter-Chip) and SSIC
interface
- ULPI Interface for external PHY
- SRP and ADP protocols
- Hibernation
- Cache-line wrap addressing mode on both bus interfaces
- Debug trace interface
- xHCI IO virtualization
- MSI support