SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
As the counters run in two different selectable clock domains and the register interface runs on the fixed bus clock domain, control signals and counter value hand-off have synchronizers implemented. These add to the margins of error while comparing the counts.
Application needs to consider the worst case delay differences while measuring the clocks.