SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Pass by value Tx Queues are used for direct Transfer Request submission on Tx channels which are configured for 3rd party pass by value mode. Entries on a pass by value Tx Queue include the entire Transfer Request message and optional protocol specific information. Pass by value queues are only supported by the Ring Accelerator.