SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
CRC generate several types of interrupts per channel. Associated with each interrupt there is a interrupt enable bit (see MCRC_CRC_INTS). No interrupt is generated in Full-CPU mode.
CRC Mode | Compression Complete | CRC Fail | Overrun | Underrun | Timeout |
---|---|---|---|---|---|
AUTO | No | Yes | Yes | Yes | Yes |
Semi-CPU | Yes | No | Yes | No | Yes |
Full-CPU | No | No | No | No | No |