SPRUIZ2 july   2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Feature Differences Between F2838x and F28P65x
    1. 1.1 F2838x and F28P65x Feature Comparison
  5. 2PCB Hardware Changes
    1. 2.1 PCB Hardware Changes for the 176-Pin PTP Package
    2. 2.2 Use of Existing 176-Pin F2838x PCB Design
      1.      9
      2. 2.2.1 JTAG TRSTn No-Connect
      3. 2.2.2 GPIO Input Buffer Control Register
      4. 2.2.3 176-Pin GPIO Pin/Multiplex and ADCD Considerations
        1. 2.2.3.1 176-Pin PTP Pins With Different GPIO Assignment
        2. 2.2.3.2 ADCD Channel Migration
    3. 2.3 176-Pin PTP New PCB Design
    4. 2.4 337-BGA ZWT Application to 256-BGA ZEJ or 169-BGA NMR
  6. 3Feature Differences for System Consideration
    1. 3.1 New Features in F28P65x
      1. 3.1.1  Lock-step Compare Module (LCM)
      2. 3.1.2  Expanded Analog Channels
      3. 3.1.3  Firmware Update (FWU)
      4. 3.1.4  Flexible GPIO and Digital Input Pins
      5. 3.1.5  New ADC Features
      6. 3.1.6  New EPWM Features
      7. 3.1.7  New CMPSS Features
      8. 3.1.8  ADC Hardware Redundancy Safety Checker
      9. 3.1.9  Flexible Memory Sharing between CPU Subsystems
      10. 3.1.10 Increased RAM Program Memory on CLA
    2. 3.2 Communication Module Changes
    3. 3.3 Control Module Changes
    4. 3.4 Analog Module Differences
    5. 3.5 Other Device Changes
      1. 3.5.1 PIE Channel Mapping
        1. 3.5.1.1 F2838x vs F28P65x PIE Channel Mapping Comparison
      2. 3.5.2 Bootrom
      3. 3.5.3 CLB and Motor Control Libraries
      4. 3.5.4 ERAD
      5. 3.5.5 AGPIO Filter
    6. 3.6 Power Management
      1. 3.6.1 VREGENZ
      2. 3.6.2 LDO/VREG
      3. 3.6.3 POR/BOR
      4. 3.6.4 Power Consumption
    7. 3.7 Memory Module Changes
    8. 3.8 GPIO Multiplexing Changes
      1. 3.8.1 F2838x vs F28P65x GPIO Mux Comparison
    9. 3.9 Analog Multiplexing Changes
      1. 3.9.1 F2838x_176PTP vs F28P65x_176PTP Analog Connections Comparison
  7. 4Application Code Migration From F2838x to F28P65x
    1. 4.1 C2000Ware Header Files
    2. 4.2 Linker Command Files
    3. 4.3 C2000Ware Examples
  8. 5References

ADCD Channel Migration

Table 2-5 176-Pin PTP ADCD Resource Migration
Pin No Pin Name Transition Type Action
F2838x F28P65x F2838x to F28P65x F28P65x to F2838x
56 ADCIND0 ADCINB7 Analog Function Compatible Update code to ADCINB7 Update code to ADCIND0
57 ADCIND1 ADCINA6 Update code to ADCINA6 Update code to ADCIND1
58 ADCIND2 ADCINA7 Update code to ADCINA7 Update code to ADCIND2
59 ADCIND3 ADCINA8 Update code to ADCINA8 Update code to ADCIND3
60 ADCIND4 ADCINA9 Update code to ADCINA9 Update code to ADCIND4
51 VREFLOD ADCINB11 Reference to Analog ADCINB11 can be used to sample VREFLO signal Use as analog reference pins
55 VREFHID ADCINB6 ADCINB6 can be used to sample VREFHI signal