SPRUIZ2 july 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
CPU2 instance, including PIE and DMA will be supported by lock-step mode configuration to detect permanent and transient faults for safety-critical applications. CPU2 will be able to work in lock-step or or single-CPU mode. The lock-step feature is only available on certain device variants. Refer to the datasheet device comparison table for the device variants that can support lock-step. Consult the F28P65x Technical Reference Manual for the full details of the Lock-step Comparator Module