SPRUIZ2 july 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
F28P65x supports both external and internal VREG mode which is selectable with VREGENZ pin. F2838x only supports external VREG and does not have a VREGENZ pin. Compared to other C28x devices that have VREGENZ pins, F28P65x VREGENZ has a pull up high resistor making the default power mode operation to be external VREG while past devices have pull down resistor on VREGENZ where the default operation in internal VREG mode.