SPRUIZ2 july 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
F2838x supports Motor Control Libraries in ROM however F28P65x does not. There are no feature differences in CLB between F2838x and F28P65x. The only difference is in the number of tiles present for each device Table 3-10.
Module | Category | F2838x | F28P65x | Note |
---|---|---|---|---|
CLB | Number | 8 tiles | 6 tiles | No feature differences |
Motor Control Libraries in ROM | Instance | available | none |