SPRUIZ2 july 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
F2838x BGA pinout is only available in 337-BGA ZWT pinout. In F28P65x, BGA pinout is available in both 256 ZEJ and 169 NMR package outlines. There is obviously no board reusability when switching from F2838x BGA to F28P65x BGA due to the different package types involved so a new board design is required. Table 2-7 provides the comparison of the available analog channels and Table 2-8Table 2-8 shows the digital channels while Table 2-9 summarizes the available resources on the different BGA packages for both F2838x and F28P65x devices. Use these tables as references in planning pin resources when designing new schematics/boards for F28P65x BGA devices. In general, there will be more available flexible analog and digital pins in either the F28P65x 256 or 169 BGA compared to the F2838x BGA package.
F2838x 337 ZWT | F28P65x 256 ZEJ | F28P65x 169 NMR |
---|---|---|
ADCIN14 | A14/B14/C14/AIO225 | A14/B14/C14/AIO225 |
ADCIN15 | A15/B15/C15/AIO226 | A15/B15/C15/AIO226 |
A0/DACA_OUT | A0/DACA_OUT/AIO277 | A0/DACA_OUT/AIO277 |
A1/DACB_OUT | A1/AIO228 | A1/AIO228 |
A2 | A2/AIO229 | A2/AIO229 |
A3 | A3/AIO230 | A3/AIO230 |
A4 | A4/AIO231 | A4/AIO231 |
A5 | A5/AIO232 | A5/AIO232 |
- | A6/GPIO209 | A6/GPIO209 |
- | A7/GPIO210 | A7/GPIO210 |
- | A8/GPIO211 | A8/GPIO211 |
- | A9/GPIO212 | A9/GPIO212 |
- | A10/GPIO213 | A10/GPIO213 |
- | A11/GPIO214 | A11/GPIO214 |
B0/VDAC | B0/VDAC/AIO233 | B0/VDAC/AIO233 |
B1/DACC_OUT | B1/DACC_OUT/AIO234 | B1/DACC_OUT/AIO234 |
B2 | B2/AIO235 | B2/AIO235 |
B3 | B3/AIO236 | B3/AIO236 |
B4 | B4/GPIO215 | B4/GPIO215 |
B5 | B5/GPIO216 | B5/GPIO216 |
- | B6/GPIO207 | B6/GPIO207 |
- | B7/GPIO208 | B7/GPIO208 |
- | B8/GPIO217 | B8/GPIO217 |
- | B9/GPIO218 | B9/GPIO218 |
- | B10/GPIO219 | - |
- | B11/AIO240 | - |
- | B13/AIO238 | - |
- | C0/GPIO199 | C0/GPIO199 |
- | C1/GPIO198 | C1/GPIO198 |
C2 | C2/AIO237 | C2/AIO237 |
C3 | C3/GPIO206 | C3/GPIO206 |
C4 | C4/GPIO205 | C4/GPIO205 |
C5 | C5/GPIO204 | C5/GPIO204 |
- | C6/GPIO203 | C6/GPIO203 |
- | C7/GPIO202 | C7/GPIO202 |
- | C8/GPIO201 | C8/GPIO201 |
- | C9/GPIO200 | C9/GPIO200 |
- | C10/AIO241 | - |
- | C11/AIO242 | - |
- | C13/AIO239 | - |
D0 | - | - |
D1 | - | - |
D2 | - | - |
D3 | - | - |
D4 | - | - |
D5 | - | - |
VREFHIA | VREFHIA | VREFHIA |
VREFHIB | VREFHIB | VREFHIB |
VREFHIC | VREFHIC | VREFHIC |
VREFHID | - | - |
VREFLOA | VREFLOA | VREFLOA |
VREFLOB | VREFLOB | VREFLOB |
VREFLOC | VREFLOC | VREFLOC |
VREFLOD | - | - |
F2838x 337 ZWT | F28P65x 256 ZEJ | F28P65x 169 NMR |
---|---|---|
GPIO0 | GPIO0 | GPIO0 |
GPIO1 | GPIO1 | GPIO1 |
GPIO2 | GPIO2 | GPIO2 |
GPIO3 | GPIO3 | GPIO3 |
GPIO4 | GPIO4 | GPIO4 |
GPIO5 | GPIO5 | GPIO5 |
GPIO6 | GPIO6 | GPIO6 |
GPIO7 | GPIO7 | GPIO7 |
GPIO8 | GPIO8 | GPIO8 |
GPIO9 | GPIO9 | GPIO9 |
GPIO10 | GPIO10 | GPIO10 |
GPIO11 | GPIO11 | GPIO11 |
GPIO12 | GPIO12 | GPIO12 |
GPIO13 | GPIO13 | GPIO13 |
GPIO14 | GPIO14 | GPIO14 |
GPIO15 | GPIO15 | GPIO15 |
GPIO16 | GPIO16 | GPIO16 |
GPIO17 | GPIO17 | GPIO17 |
GPIO18 | GPIO18 | GPIO18 |
GPIO19 | GPIO19 | GPIO19 |
GPIO20 | GPIO20 | GPIO20 |
GPIO21 | GPIO21 | GPIO21 |
GPIO22 | GPIO22 | GPIO22 |
GPIO23 | GPIO23 | GPIO23 |
GPIO24 | GPIO24 | GPIO24 |
GPIO25 | GPIO25 | GPIO25 |
GPIO26 | GPIO26 | GPIO26 |
GPIO27 | GPIO27 | GPIO27 |
GPIO28 | GPIO28 | GPIO28 |
GPIO29 | GPIO29 | GPIO29 |
GPIO30 | GPIO30 | GPIO30 |
GPIO31 | GPIO31 | |
GPIO32 | GPIO32 | GPIO32 |
GPIO33 | GPIO33 | GPIO33 |
GPIO34 | GPIO34 | GPIO34 |
GPIO35 | GPIO35 | GPIO35 |
GPIO36 | GPIO36 | GPIO36 |
GPIO37 | GPIO37 | GPIO37 |
GPIO38 | GPIO38 | GPIO38 |
GPIO39 | GPIO39 | - |
GPIO40 | GPIO40 | GPIO40 |
GPIO41 | GPIO41 | GPIO41 |
GPIO42 | GPIO42 | GPIO42 |
GPIO43 | GPIO43 | GPIO43 |
GPIO44 | GPIO44 | GPIO44 |
GPIO45 | GPIO45 | GPIO45 |
GPIO46 | GPIO46 | - |
GPIO47 | GPIO47 | - |
GPIO48 | GPIO48 | GPIO48 |
GPIO49 | GPIO49 | GPIO49 |
GPIO50 | GPIO50 | GPIO50 |
GPIO51 | GPIO51 | GPIO51 |
GPIO52 | GPIO52 | GPIO52 |
GPIO53 | GPIO53 | GPIO53 |
GPIO54 | GPIO54 | GPIO54 |
GPIO55 | GPIO55 | GPIO55 |
GPIO56 | GPIO56 | GPIO56 |
GPIO57 | GPIO57 | GPIO57 |
GPIO58 | GPIO58 | GPIO58 |
GPIO59 | GPIO59 | GPIO59 |
GPIO60 | GPIO60 | - |
GPIO61 | GPIO61 | GPIO61 |
GPIO62 | GPIO62 | GPIO62 |
GPIO63 | GPIO63 | GPIO63 |
GPIO64 | GPIO64 | GPIO64 |
GPIO65 | GPIO65 | GPIO65 |
GPIO66 | GPIO66 | GPIO66 |
GPIO67 | GPIO67 | - |
GPIO68 | GPIO68 | GPIO68 |
GPIO69 | GPIO69 | GPIO69 |
GPIO70 | GPIO70 | GPIO70 |
GPIO71 | GPIO71 | GPIO71 |
GPIO72 | GPIO72 | GPIO72 |
GPIO73 | GPIO73 | GPIO73 |
GPIO74 | GPIO74 | GPIO74 |
GPIO75 | GPIO75 | GPIO75 |
GPIO76 | GPIO76 | GPIO76 |
GPIO77 | GPIO77 | GPIO77 |
GPIO78 | GPIO78 | GPIO78 |
GPIO79 | GPIO79 | GPIO79 |
GPIO80 | GPIO80 | GPIO80 |
GPIO81 | GPIO81 | - |
GPIO82 | GPIO82 | GPIO82 |
GPIO83 | GPIO83 | GPIO83 |
GPIO84 | GPIO84 | GPIO84 |
GPIO85 | GPIO85 | GPIO85 |
GPIO86 | GPIO86 | GPIO86 |
GPIO87 | GPIO87 | GPIO87 |
GPIO88 | GPIO88 | GPIO88 |
GPIO89 | GPIO89 | GPIO89 |
GPIO90 | GPIO90 | GPIO90 |
GPIO91 | GPIO91 | GPIO91 |
GPIO92 | GPIO92 | GPIO92 |
GPIO93 | GPIO93 | GPIO93 |
GPIO94 | GPIO94 | GPIO94 |
GPIO95 | GPIO95 | - |
GPIO96 | GPIO96 | - |
GPIO97 | GPIO97 | - |
GPIO98 | GPIO98 | - |
GPIO99 | GPIO99 | GPIO99 |
GPIO100 | GPIO100 | - |
GPIO101 | GPIO101 | - |
GPIO102 | GPIO102 | - |
GPIO103 | GPIO103 | GPIO103 |
GPIO104 | GPIO104 | GPIO104 |
GPIO105 | GPIO105 | GPIO105 |
GPIO106 | GPIO106 | - |
GPIO107 | GPIO107 | - |
GPIO108 | GPIO108 | - |
GPIO109 | GPIO109 | - |
GPIO110 | GPIO110 | - |
GPIO111 | GPIO111 | - |
GPIO112 | GPIO112 | - |
GPIO113 | GPIO113 | - |
GPIO114 | GPIO114 | - |
GPIO115 | GPIO115 | - |
GPIO116 | GPIO116 | - |
GPIO117 | - | - |
GPIO118 | - | - |
GPIO119 | GPIO119 | - |
GPIO120 | GPIO120 | - |
GPIO121 | - | - |
GPIO122 | GPIO122 | - |
GPIO123 | GPIO123 | - |
GPIO124 | GPIO124 | - |
GPIO125 | GPIO125 | - |
GPIO126 | GPIO126 | - |
GPIO127 | GPIO127 | - |
GPIO128 | GPIO128 | - |
GPIO129 | GPIO129 | - |
GPIO130 | GPIO130 | - |
GPIO131 | GPIO131 | - |
GPIO132 | GPIO132 | - |
GPIO133 | GPIO133 | GPIO133 |
GPIO134 | GPIO134 | - |
GPIO135 | - | - |
GPIO136 | - | - |
GPIO137 | - | - |
GPIO138 | - | - |
GPIO139 | - | - |
GPIO140 | - | - |
GPIO141 | GPIO141 | - |
GPIO142 | GPIO142 | - |
GPIO143 | - | - |
GPIO144 | - | - |
GPIO145 | GPIO145 | - |
GPIO146 | GPIO146 | - |
GPIO147 | GPIO147 | - |
GPIO148 | GPIO148 | - |
GPIO149 | GPIO149 | - |
GPIO150 | GPIO150 | - |
GPIO151 | GPIO151 | - |
GPIO152 | GPIO152 | - |
GPIO153 | GPIO153 | - |
GPIO154 | GPIO154 | - |
GPIO155 | GPIO155 | - |
GPIO156 | GPIO156 | - |
GPIO157 | GPIO157 | - |
GPIO158 | GPIO158 | - |
GPIO159 | GPIO159 | - |
GPIO160 | GPIO160 | - |
GPIO161 | GPIO161 | - |
GPIO162 | GPIO162 | - |
GPIO163 | GPIO163 | - |
GPIO164 | GPIO164 | - |
GPIO165 | GPIO165 | - |
GPIO166 | GPIO166 | - |
GPIO167 | GPIO167 | - |
GPIO168 | GPIO168 | - |
- | GPIO198 | GPIO198 |
- | GPIO199 | GPIO199 |
- | GPIO200 | GPIO200 |
- | GPIO201 | GPIO201 |
- | GPIO202 | GPIO202 |
- | GPIO203 | GPIO203 |
- | GPIO204 | GPIO204 |
- | GPIO205 | GPIO205 |
- | GPIO206 | GPIO206 |
- | GPIO207 | GPIO207 |
- | GPIO208 | GPIO208 |
- | GPIO209 | GPIO209 |
- | GPIO210 | GPIO210 |
- | GPIO211 | GPIO211 |
- | GPIO212 | GPIO212 |
- | GPIO213 | GPIO213 |
- | GPIO214 | GPIO214 |
- | GPIO215 | GPIO215 |
- | GPIO216 | GPIO216 |
- | GPIO217 | GPIO217 |
- | GPIO218 | GPIO218 |
- | GPIO219 | - |
- | GPIO220/X1 | GPIO220/X1 |
- | GPIO221/X2 | GPIO221/X2 |
- | GPIO222 | GPIO222 |
- | GPIO223 | GPIO223 |
- | GPIO224 | GPIO224 |
Description | F2838x 337 ZWT | F28P65x 256 ZEJ | F28P65x 169 NMR |
---|---|---|---|
Total Analog Pins (excluding VREFHI/LO) | 24 | 40 | 34 |
Number of analog channels with digital input (AIO) | 0 | 18 | 13 |
Number of Flexible Analog/Digital Pins (AGPIO) | 0 | 22 | 21 |
Total Digital Pins (excluding X1/X2) | 169 | 183 | 117 |