SPRUIZ2 july   2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Feature Differences Between F2838x and F28P65x
    1. 1.1 F2838x and F28P65x Feature Comparison
  5. 2PCB Hardware Changes
    1. 2.1 PCB Hardware Changes for the 176-Pin PTP Package
    2. 2.2 Use of Existing 176-Pin F2838x PCB Design
      1.      9
      2. 2.2.1 JTAG TRSTn No-Connect
      3. 2.2.2 GPIO Input Buffer Control Register
      4. 2.2.3 176-Pin GPIO Pin/Multiplex and ADCD Considerations
        1. 2.2.3.1 176-Pin PTP Pins With Different GPIO Assignment
        2. 2.2.3.2 ADCD Channel Migration
    3. 2.3 176-Pin PTP New PCB Design
    4. 2.4 337-BGA ZWT Application to 256-BGA ZEJ or 169-BGA NMR
  6. 3Feature Differences for System Consideration
    1. 3.1 New Features in F28P65x
      1. 3.1.1  Lock-step Compare Module (LCM)
      2. 3.1.2  Expanded Analog Channels
      3. 3.1.3  Firmware Update (FWU)
      4. 3.1.4  Flexible GPIO and Digital Input Pins
      5. 3.1.5  New ADC Features
      6. 3.1.6  New EPWM Features
      7. 3.1.7  New CMPSS Features
      8. 3.1.8  ADC Hardware Redundancy Safety Checker
      9. 3.1.9  Flexible Memory Sharing between CPU Subsystems
      10. 3.1.10 Increased RAM Program Memory on CLA
    2. 3.2 Communication Module Changes
    3. 3.3 Control Module Changes
    4. 3.4 Analog Module Differences
    5. 3.5 Other Device Changes
      1. 3.5.1 PIE Channel Mapping
        1. 3.5.1.1 F2838x vs F28P65x PIE Channel Mapping Comparison
      2. 3.5.2 Bootrom
      3. 3.5.3 CLB and Motor Control Libraries
      4. 3.5.4 ERAD
      5. 3.5.5 AGPIO Filter
    6. 3.6 Power Management
      1. 3.6.1 VREGENZ
      2. 3.6.2 LDO/VREG
      3. 3.6.3 POR/BOR
      4. 3.6.4 Power Consumption
    7. 3.7 Memory Module Changes
    8. 3.8 GPIO Multiplexing Changes
      1. 3.8.1 F2838x vs F28P65x GPIO Mux Comparison
    9. 3.9 Analog Multiplexing Changes
      1. 3.9.1 F2838x_176PTP vs F28P65x_176PTP Analog Connections Comparison
  7. 4Application Code Migration From F2838x to F28P65x
    1. 4.1 C2000Ware Header Files
    2. 4.2 Linker Command Files
    3. 4.3 C2000Ware Examples
  8. 5References

Use of Existing 176-Pin F2838x PCB Design

Considerations for the use of existing F2838x 176P PCB design with with a F28P65x device is covered in this section. The following table outlines the migration.

For the color legend, see Figure 2-1.

For certain pins, GPIO number assignments have moved to different pin positions in F28P65x. Additionally, F28P65x ADCD is not available, however the F2838x ADCD pin resources are now ADCA and ADCB channels in F28P65x. Section 2.2.3 covers the migration that need to take place for the GPIO and ADC changes between F2838x and F28P65x devices.