SPRUIZ2 july 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
For bootrom similarities and differences between F2838x and F28P65x see Table 3-6 and Table 3-9.
F2838x | F28P65x | ||
---|---|---|---|
Initiate Boot Process | CPU1: Device Reset; CPU2: CPU1 Application | ||
GPIO Boot Mode Selection | Supported only in CPU1 | ||
IPC Boot Mode selection | Supported in CPU2 and CM | Supported in CPU2 | |
Boot Modes | Flash | Supported in CPU1,CPU2, CM | Supported in CPU1, CPU2 |
Secure Flash | Supported in CPU1,CPU2, CM | Supported in CPU1, CPU2 | |
RAM | Supported in CPU1,CPU2, CM | Supported in CPU1, CPU2 | |
OTP | Supported in CPU2, CM | Supported in CPU2 | |
Copy from IPC message RAM to local RAM | CPU1:
No CPU2: CPU1TOCPU2MSGRAM1 CM: CPU1TOCMMSGRAM1 |
CPU1: No CPU2: CPU1TOCPU2MSGRAM1 |
|
Boot Loader Support | CPU1: I2C,CAN,SPI,SCI,Parallel,USB | CPU1: I2C,CAN,MCAN,SPI,SCI,Parallel, USB, and FWU | |
ROM Contents | AES tables and Motor Control Library is included | AES tables and Motor Control Library are excluded | |
PLL Option | No option to switch PLL during CPU1 boot | Option to switch PLL during CPU1 boot | |
Lockstep Initialization | Lockstep not available | Lockstep initialization performed in CPU2 boot code | |
MPOST | Can execute at 110MHz, 80MHz and 60MHz PLL output clock | Can execute at 150MHz, 75MHz PLL output clock as well as INTOSC clock |
Color | Description |
---|---|
Options common for both devices but BOOTDEFx values may differ | |
Options applicable only for F2838x | |
Options applicable only for F28P65x |
Bootloader | Option | BOOTDEFx | F2838x | F28P65x |
---|---|---|---|---|
Parallel | 0 | 0x00 | D0-D7=89,90,58-62,88; DSP=91; Host=92 | D0-D7=0 to 7; DSP=10; Host=11 |
1 | 0x20 | n/a | D0-D7=89,90,58-62,88; DSP=91; Host=92 | |
SCIA | 0 | 0x01 | TX=29; RX=28 | TX=12; RX=13 |
1 | 0x21 | TX=84; RX=85 | TX=84; RX=85 | |
2 | 0x41 | TX=36; RX=35 | TX=36; RX=35 | |
3 | 0x61 | TX=42; RX=43 | TX=42; RX=43 | |
4 | 0x81 | TX=65; RX=64 | TX=65; RX=64 | |
5 | 0xA1 | TX=135; RX=136 | TX=29; RX=28 | |
6 | 0xC1 | TX=8; RX=9 | TX=8; RX=9 | |
CAN | 0 | 0x02 | TX=37; RX=36 | TX=4; RX=5 |
1 | 0x22 | TX=71; RX=70 | TX=19; RX=18 | |
2 | 0x42 | TX=63; RX=62 | TX=31; RX=30 | |
3 | 0x62 | TX=19; RX=18 | TX=37; RX=36 | |
4 | 0x82 | TX=4; RX=5 | TX=63; RX=62 | |
5 | 0xA2 | TX=31; RX=30 | TX=71; RX=70 | |
MCAN | 0 | 0x08 | n/a | TX=4; RX=5 |
1 | 0x18 | n/a | TX=8; RX=10 | |
2 | 0x28 | n/a | TX=19; RX=18 | |
3 | 0x38 | n/a | TX=71; RX=70 | |
4 | 0x48 | n/a | TX=74; RX=75 | |
SPI | 0 | 0x06 | SIMO=58; SOMI=59; CLK=60; STE=61 | PICO=58; POCI=55; CLK=56; PTE=57 |
1 | 0x26 | SIMO=16; SOMI=17; CLK=18; STE=19 | PICO=202; POCI=203; CLK=204; PTE=205 | |
2 | 0x46 | SIMO=32; SOMI=33; CLK=34; STE=35 | PICO=16; POCI=17; CLK=18; PTE=19 | |
3 | 0x66 | SIMO=16; SOMI=17; CLK=56; STE=57 | PICO=58; POCI=59; CLK=34; PTE=35 | |
4 | 0x86 | SIMO=54; SOMI=55; CLK=56; STE=57 | n/a | |
I2C | 0 | 0x07 | SDA=91; SCL=92 | SDA=0; SCL=1 |
1 | 0x27 | SDA=32; SCL=33 | SDA=42; SCL=43 | |
2 | 0x47 | SDA=42; SCL=43 | SDA=91; SCL=92 | |
3 | 0x67 | SDA=0; SCL=1 | SDA=104; SCL=105 | |
4 | 0x87 | SDA=104; SCL=105 | n/a | |
USB | 0 | 0x09 | DM=42; DP=43 | DM=42; DP=43 |
Boot Mode | Option | BOOTDEFx | F2838x | F28P65x |
---|---|---|---|---|
Flash | 0 | 0x03 | CPU1: Entry=0x00080000; |
CPU1/CPU2:
Entry=0x00080000; |
1 | 0x23 | CPU1: Entry=0x00088000; |
CPU1/CPU2: Entry=0x0009FFF0; |
|
2 | 0x43 | CPU1: Entry=0x000A8000; |
CPU1/CPU2: Entry=0x000A0000; |
|
3 | 0x63 | CPU1: Entry=0x000BE000; |
CPU1/CPU2: Entry=0x000C0000; |
|
4 | 0x83 | - | CPU1/CPU2: Entry=0x000E0000; |
|
5 | 0xA3 | - | CPU1/CPU2: Entry=0x00100000; |
|
6 | 0xC3 | - | CPU1/CPU2: Entry=0x0011FFF0; |
|
Secure Flash | 0 | 0x0A | CPU1: Entry=0x00080000;
|
CPU1/CPU2:
Entry=0x00080000; |
1 | 0x2A | CPU1: Entry=0x00088000; Bank/Sector=0/4 | - | |
2 | 0x4A | CPU1: Entry=0x000A8000;
|
CPU1/CPU2:
Entry=0x000A0000; |
|
3 | 0x6A | CPU1: Entry=0x000BE000;
|
CPU1/CPU2: Entry=0x000C0000; |
|
4 | 0x8A | - | CPU1/CPU2: Entry=0x000E0000; |
|
5 | 0xAA | - | CPU1/CPU2: Entry=0x00100000; |
|
CPU1 FWU Flash | 0 | 0x0B | - | Entry=0x00080000; Bank=0 Entry=0x000A0000; Bank=1 Entry=0x000C0000 Bank=2 Entry=0x000E0000 Bank=3 Entry=0x00100000 Bank=4 |
1 | 0x2B | - | Entry=0x0008FFF0; Bank=0 Entry=0x000AFFF0; Bank=1 Entry=0x000CFFF0 Bank=2 Entry=0x000EFFF0 Bank=3 Entry=0x0010FFF0 Bank=4 |
|
2 | 0x4B | - | Entry=0x00090000; Bank=0 Entry=0x000B0000; Bank=1 Entry=0x000D0000 Bank=2 Entry=0x00F0000 Bank=3 Entry=0x00110000 Bank=4 |
|
3 | 0x6B | - | Entry=0x0009FFF0; Bank=0 Entry=0x000BFFF0; Bank=1 Entry=0x000DFFF0 Bank=2 Entry=0x000FFFF0 Bank=3 Entry=0x0011FFF0 Bank=4 |
|
CPU2 FWU Flash | 0 | 0x06 | - | Entry=0x00080000; Bank=0 Entry=0x000A0000; Bank=1 Entry=0x000C0000 Bank=2 Entry=0x000E0000 Bank=3 Entry=0x00100000 Bank=4 |
1 | 0x26 | - | Entry=0x0008FFF0; Bank=0 Entry=0x000AFFF0; Bank=1 Entry=0x000CFFF0 Bank=2 Entry=0x000EFFF0 Bank=3 Entry=0x0010FFF0 Bank=4 |
|
2 | 0x46 | - | Entry=0x00090000; Bank=0 Entry=0x000B0000; Bank=1 Entry=0x000D0000 Bank=2 Entry=0x00F0000 Bank=3 Entry=0x00110000 Bank=4 |
|
3 | 0x66 | - | Entry=0x0009FFF0; Bank=0 Entry=0x000BFFF0; Bank=1 Entry=0x000DFFF0 Bank=2 Entry=0x000FFFF0 Bank=3 Entry=0x0011FFF0 Bank=4 |
|
Wait | 0 | 0x04 | Watchdog enabled | Watchdog enabled |
1 | 0x24 | Watchdog disabled | Watchdog disabled | |
RAM | 0 | 0x05 | Entry=0x00000000 | Entry=0x00000000 |