SPRUJ91A april 2023 – may 2023 AM68 , AM68 , AM68A , AM68A , TDA4AL-Q1 , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VE-Q1 , TDA4VL-Q1 , TDA4VL-Q1
A use case representative of the vision analytics features of the device – a surround view and valet park example.
In this configuration, none of the power domains are disabled:
Power Domain | Status |
---|---|
PD_Pulsar_MCU | ON |
PD_A72_Cluster_0 | ON |
PD_A72_0 | ON |
PD_A72_1 | ON |
PD_C7_0 | ON |
PD_C7_1 | ON |
PD_Pulsar_0 | ON |
PD_Pulsar_1 | ON |
PD_GPUCOM | ON |
PD_encode | ON |
PD_VPAC | ON |
PD_DMPAC | ON |
Description | ||
---|---|---|
UC_Description | ||
Tj | 125 | |
VDD_CORE_SRAM_Voltage | 0.85 | |
VDD_CORE_Voltage | 0.8 | |
VDD_CPU_SRAM_Voltage | 0.85 | |
VDD_CPU_Voltage | 0.76 | |
VDD_MCU_SRAM_Voltage | 0.85 | |
VDD_MCU_Voltage | 0.85 | |
Process_Corner | strong | |
A72 CPU | 71% | 2000 |
A72 CPU | 71% | 2000 |
Pulsar Main J7AEP | 58% | 1000 |
Pulsar Main J7AEP | 63% | 1000 |
C711 512k 1.1 | 0% | 1000 |
C711 512k 1.1 | 100% | 1000 |
MMA2 | 100% | 1000 |
Pulsar MCU J7am | 50% | 1000 |
DSS7L_eDP_DSI J7AEP | 70% | 0 |
CSI_3RX_2TX | 25% | 0 |
DPHY 1.2 RX - 4L | 100% | 1p5g4l |
DPHY 1.2 RX - 4L | 0% | ulps |
DPHY 1.2 TX - 4L | 100% | 2p5g4l |
DPHY 1.2 TX - 4L | 100% | 2p5g4l |
GPU BXS4-64-256KB DUST | 80% | 800 |
GPU BXS4-64-256KB Rascal | 80% | 800 |
GPU BXS4-64-256KB Wrap | 80% | 800 |
DMPAC J7AEP | 56% | 520 |
VPAC3 | 35% | 720 |
WAVE521CL Video Codec | 40% | 600 |
CPSW2X eAVB | 0% | 0 |
Hyperlink x2 | 0% | 0 |
PCIE_G3 4L J7AM | 0% | 0 |
USB3P0TCx1 J7AEP | 0% | 0 |
EMMC 4 J7AEP | 0% | 0 |
EMMC 8 J7AEP | 0% | 0 |
LPDDR4-32 EMIF J7AEP EW | 29% | 1067 |
lpddr4-32 IO 4267 | 32% | lpddr4_4267_32 |
LPDDR4-32 EMIF J7AEP NS | 29% | 1067 |
lpddr4-32 IO 4267 | 32% | lpddr4_4267_32 |
SerDes 10G Common | 0% | disable |
SerDes 10G Lane | 0% | disable |
SerDes 10G Lane | 0% | disable |
SerDes 10G Lane | 0% | disable |
SerDes 10G Lane | 0% | disable |
SDIO - 1 bit | 0% | off |
Arasan HS400 8 bit | 0% | off |
Tj | Leakage [mW] | Dynamic [mW] | Total [mW] |
---|---|---|---|
125 | 6340 | 9270 | 15610 |
115 | 4680 | 9270 | 13950 |
105 | 3450 | 9270 | 12720 |
95 | 2550 | 9270 | 11820 |
85 | 1880 | 9270 | 11150 |
40 | 500 | 9270 | 9770 |
0 | 170 | 9270 | 9440 |
-40 | 70 | 9270 | 9340 |