Chris Glaser
With improvements in semiconductor and packaging technology, power modules have become increasingly popular and more accessible. With higher levels of integration, power modules enable a simpler design for engineers and occupy a smaller printed circuit board (PCB) area. But is a power module always the best solution for every design?
A power module integrates any number of required passives and the integrated circuit (IC) into a single device. For example, the 3A TPS82085 power module integrates the IC with both of its power MOSFETs, gate drivers, control loop and compensation, soft start, and other functionality. The power inductor is included as well. Then, engineers only need to add the input and output capacitors, feedback resistors, and an optional power good resistor. The 3A TPS62085 ‘non-module’ or discrete IC version requires the same passives plus the power inductor. Compared to the TPS82085 module, the TPS62085 is almost as simple. Finally, the 1.6A TPS8268180 power module includes all of the required components for a true single-device solution with no additional effort. This is the simplest solution with the highest integration level.
Integration doesn’t come for free, however – there are always trade-offs. For example, since a power module integrates various discrete components, it must have some way to connect them together. In the TPS82xxx MicroSiP family and many other modules, a PCB makes this possible. The IC is embedded in the PCB and the inductor or other passives are stacked on top, as shown in Figure 1. Clearly, this increases the solution height compared to putting the same IC and passives side by side.
Even with the PCB, the TPS8268180 MicroSiP™ still supports a maximum height of just 1mm. This is more than sufficient for the majority of applications. Yet such a small height leads to the second trade-off: efficiency. A lower overall height requires a lower-height inductor, which increases the direct current resistance (DCR). Compared to a discrete IC, a power module will have a higher DCR inductor, resulting in lower efficiency at heavy loads.
Finally, by including the inductor and possibly other passives, a power module is clearly more expensive than a discrete IC that does not include these components. In this paper, I did a thorough study of the trade-offs between a discrete IC and a power-module design. Providing a third comparison point, the paper looked at two discrete IC designs: one with the same small inductor used in the power module and the other with a larger inductor used on the evaluation module (EVM), which achieves higher efficiency. Figure 2 shows the differences in efficiency, size, height and cost for the example designs.
Which do you prefer: power module or discrete IC?
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated