SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
The CC23xx SimpleLink™ ultra-low-power wireless MCUs provide solutions for a wide range of applications. To help the user develop these applications, this user's guide focuses on the use of the different building blocks of the devices. For detailed device descriptions, complete feature lists, and performance numbers, see the data sheet for the specific device. The following subsections provide easy access to relevant information and guide the reader to the different chapters in this document.
The CC23xx SimpleLink ultra-low-power wireless MCUs are optimized for ultra-low power, while providing fast and capable MCU systems to enable short processing times and high integration. The combination of an Arm® Cortex®-M0+ processing core at 48MHz, flash memory, and a wide selection of peripherals makes the CC23xx specifically designed for single-chip implementation or network processor implementations of lower-power RF nodes.