SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5 , CC2340R5-Q1
The debug access ports in the DEBUGSS are given in Table 5-1.
APSEL | AP | Port Description | Purpose |
---|---|---|---|
0x0 | AHB-AP | CPUSS debug access port | Debug of the processor and peripherals |
0x1 | CFG-AP | Configuration access port | Access device type information |
0x2 | SEC-AP | Security access port | Access the debug mailbox |
The AHB-AP provides the complete device debug functionality (processor debug, peripheral and memory bus access and processor state). See Section 5.4 for more information.
The CFG-AP provides device information to the debug probe so that the debug probe can identify device characteristics, including the device part number and the device revision.
The SEC-AP provides access to the mailbox for communicating with software running on the device through SWD. See Section 5.7 for more information.