SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5 , CC2340R5-Q1
The 2.4GHz radio supports several formats. The radio provides significant baseband automation such as analog radio control, modulation, demodulation, address checking, CRC-calculation and checking. The customer application interfaces with the radio through RCL (Radio Control Layer), which is a software layer provided in the CC23xx Software Development Kit (SDK), and documented in the SDK. Alternatively, the customer application interfaces with the TI provided stack (Bluetooth® Low Energy or IEEE), and the stack then uses the RCL to interface with the radio. The documentation provided here is to give an overview of the radio structure and usage model.