SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5
The CC23xx devices have up to 36KB of low-leakage, on-chip SRAM with retention in all power modes except shutdown. Data can be transferred to and from the SRAM using the micro DMA (μDMA) controller. The ultra-low leakage system static RAM (SRAM) can be used to store data and execute code.