SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5 , CC2340R5-Q1
The NMI subscriber has to be configured by two registers if an AON publisher needs to be used. EVTULL.NMISEL selects the AON publisher. Setting the EVTSVT.NMISEL[5:0] PUBID bit field to 0x1 routes the AON publisher to the CPU's NMI port.
EVTSVT.NMISEL can be used to select any MCU publisher event from Table 4-4 to drive this to the CPU NMI port.