SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5 , CC2340R5-Q1
The lowest power state of the device, reset is entered unconditionally when the reset pin is held low. In this state no oscillators are running, all voltage regulators are disabled and I/Os have both the input and output buffers disabled. There is no internal mechanism to allow software to enter reset, nor any software mechanism to allow exit from reset. Thermal shutdown functionality (where available), after having been explicitly triggered by software, holds the device in a reset state by pulling the RSTN pin low as long as the temperature is above a threshold. See the device-specific data sheet for thermal threshold values.