SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5 , CC2340R5-Q1
The on-chip buck-mode DC/DC converter provides a simple way to reduce the power consumption of the device. The DC/DC converter is integrated into the supply system and handles bias and clocks automatically through the system controller. The DC/DC converter is controlled through the PMCTL.VDDRCTL register. To enable the DC/DC converter when the system is active, the PMCTL.VDDRCTL[0] SELECT bit must be set. The DC/DC converter is also used periodically when the device is in standby mode to maintain voltage on the VDDR domain. The output voltage of the DC/DC regulator is trimmed to 1.5V. The voltage level controlled automatically by the device and cannot be changed by the user.