SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5 , CC2340R5-Q1
The two VDDR (regulated) pins are normally powered by one of the internal regulators. VDDR operates at 1.5V. For the lowest power, TI recommends using the internal DC/DC regulator. Using the Global LDO is also an option. See Section 6.3.1 for further details on this configuration.