SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5 , CC2340R5-Q1
RTC has one capture input event from the AON/ULL event fabric. The capture event is selected by writing EVTULL.RTCCPTSEL[5:0] PUBID bit field. The capture can be on a rising or falling edge. This is configured by writing or clearing the RTC.CH1CFG[0] EDGE bit.