SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5 , CC2340R5-Q1
Idle is where the CPU is in sleep but selected peripherals and subsystems (such as the radio) can be active. Infrastructure (Flash, ROM, SRAM, bus) clock gating is possible depending on state of the µDMA and debug subsystem.
In Idle mode, all modules are available and power consumption is highly application dependent.