SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5 , CC2340R5-Q1
The ADC voltage reference (VR+) can be configured through the VRSEL bits in the MEMCTL register. Different reference sources can be selected for conversion on different channels. There are three options available for supplying a reference voltage to the ADC:
When supplying an external reference to the ADC, the AREF+ pin is connected to the reference source with a 2.2µF decoupling capacitor and the AREF- pin is connected to ground.