SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5 , CC2340R5-Q1
The I2C module is comprised of both controller and peripheral functions. For proper operation, the SDA pin must be configured as an open-drain signal. See Section 8.5.1.2.1 for more information on configuring pin functions. Figure 21-2 shows a typical I2C bus configuration.