SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5 , CC2340R5-Q1
The CC23xx device provides a highly integrated low-power 2.4GHz radio transceiver with support for multiple modulations and packet formats. The radio subsystem provides an interface between the MCU and the radio transceiver, which makes it possible to issue commands, read status, and automate and sequence radio events. The RF path incorporates a balun to reduce system component count and simplify the design process.