SWRA466E February   2015  – August 2024 CC1310 , CC1310 , CC1311P3 , CC1311P3 , CC1311R3 , CC1311R3 , CC1312PSIP , CC1312PSIP , CC1312R7 , CC1312R7 , CC1314R10 , CC1314R10 , CC1352P , CC1352P , CC1352P7 , CC1352P7 , CC1352R , CC1352R , CC1354P10 , CC1354P10 , CC1354R10 , CC1354R10 , CC2538 , CC2538 , CC2620 , CC2620 , CC2630 , CC2630 , CC2640 , CC2640 , CC2640R2F , CC2640R2F , CC2640R2F-Q1 , CC2640R2F-Q1 , CC2642R , CC2642R , CC2642R-Q1 , CC2642R-Q1 , CC2650 , CC2650 , CC2650MODA , CC2650MODA , CC2651P3 , CC2651P3 , CC2651R3 , CC2651R3 , CC2651R3SIPA , CC2651R3SIPA , CC2652P , CC2652P , CC2652P7 , CC2652P7 , CC2652PSIP , CC2652PSIP , CC2652R , CC2652R , CC2652R7 , CC2652R7 , CC2652RB , CC2652RB , CC2652RSIP , CC2652RSIP , CC2674R10 , CC2674R10

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2ROM Bootloader
    1. 2.1 Configuring the Bootloader
      1. 2.1.1 CC2538
      2. 2.1.2 CC13x0, CC26x0
      3. 2.1.3 CC13x1x3, CC26x1x3
      4. 2.1.4 CC13x2, CC26x2
      5. 2.1.5 CC13x4, CC26x4
    2. 2.2 Communication Protocol
      1. 2.2.1 ACK or NACK
    3. 2.3 Interface Configuration
      1. 2.3.1 Hardware Pins
      2. 2.3.2 UART Configuration
      3. 2.3.3 Establishing Communication
      4. 2.3.4 Status Command
  6. 3Serial Bootloader Library (SBL)
    1. 3.1 SBL Return Values
    2. 3.2 SBL API
  7. 4Example Project
    1. 4.1 Hardware Setup
      1. 4.1.1 LaunchPad™ Development Kit Virtual COM Port
      2. 4.1.2 SmartRF06EB Virtual COM Port
        1. 4.1.2.1 External Serial Interface
      3. 4.1.3 Bootloader Backdoor
    2. 4.2 Software Setup
      1. 4.2.1 Device Type
      2. 4.2.2 Baud Rate
    3. 4.3 Program Flow
      1. 4.3.1 Enumerate COM Ports
      2. 4.3.2 Create Device
      3. 4.3.3 Connect
      4. 4.3.4 Erase Flash Range
      5. 4.3.5 Write Flash Range
      6. 4.3.6 Calculate CRC32
      7. 4.3.7 Reset
  8. 5References
  9. 6Revision History

SmartRF06EB Virtual COM Port

SmartRF06EB [7] comes with a built-in support for virtual COM port that can be used together with a CC2538EM [8] or a CC2650EM [9].

To enable the virtual COM port on SmartRF06EB, a jumper must be mounted on the Enable UART over XDS100v3 header and mount all the jumpers on the XDS100V3 BYPASS header.