SWRA466E February   2015  – August 2024 CC1310 , CC1310 , CC1311P3 , CC1311P3 , CC1311R3 , CC1311R3 , CC1312PSIP , CC1312PSIP , CC1312R7 , CC1312R7 , CC1314R10 , CC1314R10 , CC1352P , CC1352P , CC1352P7 , CC1352P7 , CC1352R , CC1352R , CC1354P10 , CC1354P10 , CC1354R10 , CC1354R10 , CC2538 , CC2538 , CC2620 , CC2620 , CC2630 , CC2630 , CC2640 , CC2640 , CC2640R2F , CC2640R2F , CC2640R2F-Q1 , CC2640R2F-Q1 , CC2642R , CC2642R , CC2642R-Q1 , CC2642R-Q1 , CC2650 , CC2650 , CC2650MODA , CC2650MODA , CC2651P3 , CC2651P3 , CC2651R3 , CC2651R3 , CC2651R3SIPA , CC2651R3SIPA , CC2652P , CC2652P , CC2652P7 , CC2652P7 , CC2652PSIP , CC2652PSIP , CC2652R , CC2652R , CC2652R7 , CC2652R7 , CC2652RB , CC2652RB , CC2652RSIP , CC2652RSIP , CC2674R10 , CC2674R10

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2ROM Bootloader
    1. 2.1 Configuring the Bootloader
      1. 2.1.1 CC2538
      2. 2.1.2 CC13x0, CC26x0
      3. 2.1.3 CC13x1x3, CC26x1x3
      4. 2.1.4 CC13x2, CC26x2
      5. 2.1.5 CC13x4, CC26x4
    2. 2.2 Communication Protocol
      1. 2.2.1 ACK or NACK
    3. 2.3 Interface Configuration
      1. 2.3.1 Hardware Pins
      2. 2.3.2 UART Configuration
      3. 2.3.3 Establishing Communication
      4. 2.3.4 Status Command
  6. 3Serial Bootloader Library (SBL)
    1. 3.1 SBL Return Values
    2. 3.2 SBL API
  7. 4Example Project
    1. 4.1 Hardware Setup
      1. 4.1.1 LaunchPad™ Development Kit Virtual COM Port
      2. 4.1.2 SmartRF06EB Virtual COM Port
        1. 4.1.2.1 External Serial Interface
      3. 4.1.3 Bootloader Backdoor
    2. 4.2 Software Setup
      1. 4.2.1 Device Type
      2. 4.2.2 Baud Rate
    3. 4.3 Program Flow
      1. 4.3.1 Enumerate COM Ports
      2. 4.3.2 Create Device
      3. 4.3.3 Connect
      4. 4.3.4 Erase Flash Range
      5. 4.3.5 Write Flash Range
      6. 4.3.6 Calculate CRC32
      7. 4.3.7 Reset
  8. 5References
  9. 6Revision History

Configuring the Bootloader