SWRA577A October 2017 – November 2020 AWR1243 , AWR1443 , AWR1642 , AWR1843 , AWR1843AOP , AWR2243 , AWR6843 , IWR1443 , IWR1642 , IWR1843 , IWR6443 , IWR6843 , IWR6843AOP , LP87524B-Q1 , LP87524J-Q1
For the cost sensitive use cases, a low cost LC filter (Ferrite bead + Device Decoupling capacitor) based solution could be used, which would effectively replace the LDOs on the 1.8 V and 1.0 V rails. This approach would have performance and the system level trade-off.
Figure 4-1 shows the Power management scheme.
The capacitors shown above in the LC filter are the device decoupling capacitors.
The recommended Ferrite bead components are shown in Table 4-1.
LC Filter | Inductor Value (µH) | DC Resistance (mΩ) | Impedance @ 100 MHz (Ω) | Size (inches) | Pole Frequencies w.r.t. 1V Rail Decaps/1.8V Rail Decaps (KHz) | DC Current (A) | Theoretical Rejection Offered by the Filter (dB) | Manufacturer Part Number |
---|---|---|---|---|---|---|---|---|
Ferrite Bead | 0.1909 | 25 | 120 | 0603 | 113.9 | 3 | 64 | BLM18KG121TH1 |