SWRA577A October 2017 – November 2020 AWR1243 , AWR1443 , AWR1642 , AWR1843 , AWR1843AOP , AWR2243 , AWR6843 , IWR1443 , IWR1642 , IWR1843 , IWR6443 , IWR6843 , IWR6843AOP , LP87524B-Q1 , LP87524J-Q1
Two consecutive chirps have been analyzed with 10 µSec and 100 µSec of idle time and the below chirp configuration.
Table 4-2 provides the sensor configuration for the below tests.
Parameter | Value |
---|---|
Start frequency (GHz) | 77 |
Frequency slope (MHz) | 35.003 |
Tx start time (µsec) | 0 |
ADC start time (µsec) | 5 |
ADC samples | 1024 |
Sample rate (Kbps) | 10000 |
Ramp end time (µsec) | 110 |
Rx gain | 33 |