SWRA601K April 2019 – November 2023 CC1350 , CC1352P , CC1352P7 , CC1352R , CC2340R5 , CC2540 , CC2540T , CC2541 , CC2541-Q1 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2650MODA , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP
Table 2-6 lists the QDIDs that are valid for use with TI products. The complete list of the products supported by each QDID is available on the Bluetooth SIG website. This list can be easily accessed by clicking on the Declaration IDs in the following tables.
Applicable To | QDID Type | BT Core Spec | Declaration ID, TCRL Version, Qualification Assessment Date | QDID | Includes | Core Spec Features |
---|---|---|---|---|---|---|
All BLE-Stack versions | RF-PHY | v5.4 | D063667, TCRL-2022-2, 2023-05-02 | 196592 | RF-PHY for TI LaunchPad™ development kits | LE 1M PHY, LE 2M PHY, LE Coded PHYs |
BLE-Stack 5-3.2.x (SDK 7.10 and later) | Component | v5.3 | D063694, TCRL-2022-1, 2023-04-04 | 201833 | Protocol: Link Layer, GAP, GATT, ATT, SMP, L2CAP | LE 2M PHY, LE Coded PHYs, Privacy 1.2.1, CSA#2 |