SWRA601K April 2019 – November 2023 CC1350 , CC1352P , CC1352P7 , CC1352R , CC2340R5 , CC2540 , CC2540T , CC2541 , CC2541-Q1 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2650MODA , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP
Design Model Number | Device | BT Core Spec | Declaration ID | QDID | Includes | Core Spec Features |
---|---|---|---|---|---|---|
CC254x Host Subsystem - Core 5.0 | CC2540/CC2541 | v5.0 | D043835 | 127435 | GAP, GATT, ATT, SMP, L2CAP, HCI | v4.0 |
CC254x Controller Subsystem - Core 5.0 | CC2540/CC2541 | v5.0 | D043834 | 127418 | HCI, Link Layer, RF PHY | v4.0 |
CC254x Bluetooth Low Energy v1.5.x Profile Subsystem | CC2540/CC2541 | v5.0 | D043836 | 127436 | Alert Notification Profile, Battery Service, Blood Pressure Profile and Service, Cycling Speed and Cadence Profile andService, Device Information Service, Find Me Profile, Glucose Profile and Service, Health Thermometer Profile and Service, Heart Rate Profile and Service, HID over GATT Profile and Service, Immediate Alert Service, Interoperability Test Specification, Link Loss Service, Phone Alert Status Profile, Proximity Profile, Running Speed and Cadence Profile and Service, Scan Parameters Profile and Service, Time Profile, TX Power Service | |
CC254x Bluetooth Low Energy- End Product Listing | CC2540/CC2541 | v5.0 | D059860 | 127435 and 127418 | GAP, GATT, ATT, SMP, L2CAP, HCI, HCI, Link Layer, RF PHY | v4.0 |