SWRA601L April 2019 – October 2024 CC1350 , CC1352P , CC1352P7 , CC1352R , CC2340R5 , CC2540 , CC2540T , CC2541 , CC2541-Q1 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2650MODA , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP
Table 2-6 lists the QDIDs that are valid for use with TI products. The complete list of the products supported by each QDID is available on the Bluetooth SIG website. This list can be easily accessed by clicking on the Declaration IDs in the following tables.
Applicable To | Design configuration type (QDID Type if applicable) | BT Core Spec | Declaration ID, TCRL
Version, Qualification Assessment Date |
QDID / D | Includes | Core Spec Features |
---|---|---|---|---|---|---|
All BLE-Stack versions | LE Core-Controller Configuration (RF-PHY) | v5.4 | D063667, TCRL-2022-2, 2023-05-02 | 196592 | RF-PHY for TI LaunchPad™ development kits | LE 1M PHY, LE 2M PHY, LE Coded PHYs |
BLE-Stack 5-3.2.x (SDK 7.10 and later) - TI recommends to reference the subset Q312647 to avoid inconsistencies | LE Core-Complete Configuration (Component) | v5.3 | D063694, TCRL-2022-1, 2023-04-04 | 201833 | Protocol: Link Layer, GAP, GATT, ATT, SMP, L2CAP | LE 2M PHY, LE Coded PHYs, Privacy 1.2.1, CSA#2 |
BLE-Stack 5-3.2.x (SDK 7.10 and later) - subset of D063694 created to avoid inconsistencies | LE Core-Complete Configuration | v5.3 | Q312647, TCRL-2022-1, 2024-10-10 | Q312647 | Protocol: Link Layer, GAP, GATT, ATT, SMP, L2CAP | LE 2M PHY, LE Coded PHYs, Privacy 1.2.1, CSA#2 |
BLE-Stack 5-3.3.x (SDK 8.20 and later) | LE Core-Complete Configuration | v5.4 |
Q301991, TCRL-2024-1, 2024-10-25 |
Q301991 | Protocol: Link Layer, GAP, GATT, ATT, SMP, L2CAP | LE 2M PHY, LE Coded PHYs, Privacy 1.2.1, CSA#2, Advertisement Extension, Periodic Advertisement |