SWRA601L April 2019 – October 2024 CC1350 , CC1352P , CC1352P7 , CC1352R , CC2340R5 , CC2540 , CC2540T , CC2541 , CC2541-Q1 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2650MODA , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP
In order to release a Bluetooth end product to market, the solution needs to be Qualified. Texas Instruments provides Qualified Design Listings (QDL) [2] with corresponding Qualified Design Identification (QDID) or Design Number (DN) for all Bluetooth Low Energy wireless MCUs and associated Bluetooth Low Energy software stacks. This means that no Bluetooth Low Energy software stack testing is required by system integrators.
In addition to the BLE-Stack compliance, RF-PHY testing must be performed to ensure the physical performance of the radio and antenna interface meet the minimum Bluetooth RF-PHY performance requirements. This is directly connected to the complete hardware (end product) design. Texas Instruments typically performs Core-Complete Configuration - previously called End Product Listing (EPL) - and RF-PHY qualification on selected development kits that implement a TI reference design and the associated DN/QDIDs are provided when available. TI RF-PHY may be referenced for end product qualification if the RF-PHY design is close enough and follows the design guidelines from the associated TI reference design. A Bluetooth Qualification Consultant [7] (BQC) may assess if further RF-PHY testing is required with your product. End product designers are responsible for complying with the Bluetooth SIG requirements.
RF-PHY testing has to be done by a Bluetooth Qualified Test Facility (BQTF), (such as 7Layers [3], Dekra [4], TUV Rheinland [5] and Wipro [6]). Typically, the test houses also have a BQC, which can be used for further guidance through the qualification process.
The guidelines in this document follow the Bluetooth Qualification and Declaration Processes[9] on the Bluetooth SIG website and can be used to complete the Qualification and Declaration Process.