SWRA640H December 2018 – May 2024 CC1310 , CC1312R , CC1314R10 , CC1350 , CC1352P , CC1352R , CC1354P10 , CC1354R10 , CC2620 , CC2630 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP , CC2674P10 , CC2674R10
When designing for a high-powered, 20dBm path, we recommend removing all header pins to help reduce 2nd harmonic emissions, using high-Q, tight tolerance inductors and capacitors to help achieve maximum output power, and a fully enclosed shield to help reduce 2nd and 3rd harmonics.
Regarding the shield, we present the following two options:
Option A
A fully enclosed shield is generally the lower cost option to help used to reduce harmonics, but all traces must either be contained with the shield or routed out to different layer using vias. Consequentially, the RF path has to be routed on a different layer using transition vias which must follow the reference design closely to maintain maximum output power and minimum harmonics.
Option B
A custom, fully-enclosed shield with a single opening for the RF trace can also be used to achieve the same performance. This option allows the RF trace to be routed on the same layer without the need for transition vias.