SWRA667 January 2020 CC1312PSIP , CC1312R , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP
The drivers on the SimpleLink CC13x2/CC26x2 devices support three types of return behavior: blocking, polling, and callback.
There are restrictions on the context an application is permitted to make a call depending on the return behavior configured. Table 1 lists the permitted calling contexts by configured return behavior.
Task | SWI | HWI | |
Blocking | Allowed | Not allowed | Not Allowed |
Polling | Allowed | Allowed | Allowed |
Callback | Allowed | Allowed | Allowed |
The choice of return behavior is influenced by the application design. If your application makes crypto calls from an asynchronous state machine in interrupt context or an event driven task, you should choose polling for short operations and callback for long ones. If your application makes crypto calls from a synchronous task, you should choose polling for short operations and blocking for long operations.