SWRA682 December 2020 CC1310 , CC1312PSIP , CC1312R , CC1314R10 , CC1350 , CC1352P , CC1352P7 , CC1352R
Before starting to measure RF performance, it is recommended to calculate the theoretical sensitivity to be able to know if the measured sensitivity is as expected. To get close to the theoretical value, use BER = 1%. It is possible to calculate the relation between PER and BER using Equation 3.
where, N is the total packet length in number of bits including payload and CRC. For sensitivity measurements it is recommended to compare the number of received packets without error vs. the number of transmitted packets.
The theoretical sensitivity is:
where,