SWRA689 February   2022 AWR6843 , AWR6843AOP , IWR6843 , IWR6843AOP

 

  1.   Trademarks
  2. 1Introduction
  3. 2Radar System Overview
    1. 2.1 Architecture Overview
    2. 2.2 Equipment for Evaluation
      1. 2.2.1 Hardware
      2. 2.2.2 Software
    3. 2.3 Radar Measurement Cycle
  4. 3Active Mode Optimizations
    1. 3.1 Acquisition Period Overview
    2. 3.2 Acquisition Period Optimization Parameters
    3. 3.3 Acquisition Period Optimization Tradeoffs
    4. 3.4 Acquisition Period Optimization Implementation
      1. 3.4.1 Single Chirp Duration
      2. 3.4.2 Number of Chirps
      3. 3.4.3 Number of Tx Antennas
  5. 4Idle Mode Optimizations
    1. 4.1 Inter-Frame Period Overview
    2. 4.2 Idle Mode Techniques
      1. 4.2.1 Power Domain Components
        1. 4.2.1.1 DSP Power Domain Shutdown
      2. 4.2.2 Digital Domain Components
        1. 4.2.2.1 DSS Clock Gating (DSP Subsystem)
        2. 4.2.2.2 MSS VCLK to 40 MHz (Master Subsystem)
        3. 4.2.2.3 BSS Clock Gating (Radar Subsystem - BIST)
      3. 4.2.3 Analog Domain Components
        1. 4.2.3.1 RF Power Down (Radar Subsystem - Analog Front End)
        2. 4.2.3.2 APLL Power Down (Radar Subsystem - APLL)
      4. 4.2.4 Component Summary
    3. 4.3 Idle Mode Implementation
      1. 4.3.1 Idle Power CLI Configuration in 68xx Low-Power Demo
      2. 4.3.2 Example Invoking Idle Mode
        1. 4.3.2.1 Nominal Power Down Scheme
        2. 4.3.2.2 Full Power Down Scheme
        3. 4.3.2.3 Fast Power Down Scheme (Clock Gates Only)
  6. 5Power Measurement Methods and Results
    1. 5.1 Power Measurement Method
    2. 5.2 Idle Mode Power Measurements
      1. 5.2.1 Nominal Power Down Scheme Measurements
      2. 5.2.2 Full Power Down Scheme Measurements
      3. 5.2.3 Fast Power Down Scheme Measurements
  7. 6References

Power Measurement Method

AWR6843 EVM Board features current sense resistors for following PMIC rails 1.2 V, 1.8 V, 1.0 V, 3.3 V. Resistors were replaced with wire loops and probed with use of a current probe.

GUID-20220124-SS0I-GZ6W-X7FW-C2RFMNW7HL56-low.png

For more information, see page 3 in the Current Sensor Resistors section of the AWR6843ISK Schematic and Assembly Files.

GUID-20220124-SS0I-4PL1-XFTR-NBRRZCB9FT13-low.jpg
GUID-20220124-SS0I-BLJT-V1JM-4DRXJDTLM5H3-low.jpg

The wire loops allow the four PMIC rails at device boundary to be probed individually. Using these measurements one can easily determine power consumed by the device.