SWRA689 February 2022 AWR6843 , AWR6843AOP , IWR6843 , IWR6843AOP
The following parameters can be configured at runtime via chirp profile, however, not all chirp configurations are supported at demo-level. For further guidance on chirp design one should consult the Programming Chirp Parameters in TI Radar Devices and the mmWave Sensing Estimator.