SWRA779 September 2023 CC3300 , CC3301
Table 3-7 lists the characteristics of the SPI host interface.
Characteristics | Description |
---|---|
Max frequency | 25 MHz with optional 50 MHz in non-standard SPI mode(*) |
Data bus | 1-bit SPI |
Max baud rate | 26 Mbps (1 bit @25MHz). 52 Mbps for non-standard SPI 1 |
I/O voltage levels | 1.8 V |
Table 3-4 lists the signals of the SPI host interface.
Signal Name | Source | Description |
---|---|---|
CLK | Controller | Serial bit clock |
CS | Controller | Chip select |
PICO (Peripheral In Controller Out) | Controller | Serial command and data input |
POCI (Peripheral Out Controller In) | Peripheral | Serial busy and data output, high impedance when CS is high and during reset |