SWRU546E October 2018 – May 2022 AWR6843 , AWR6843AOP , IWR6443 , IWR6843 , IWR6843AOP
This mode enables access to debugging tools available on the MMWAVEICBOOST such as the JTAG, ADC capture, CAN, LaunchPad connector, and so forth.
For mounted mode, the UART should be routed to the 60-pin connector. Set up the device as shown in Figure 7-10. When mounted as shown, the SOP mode is overridden by the MMWAVEICBOOST SOP configuration.
When mounted and setup correctly, the MMWAVEICBOOST can be used same as the IWR6843ISK and IWR6843ODS with DCA1000EVM, LaunchPads, and so forth.